Shut-off diaphragm valve, BML 12s

009G0142

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

Product details

Gross weight 0.508 Kilogram
Net weight 0.44 Kilogram
Volume 1.615 Liter
EAN 5702422042020

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Brass
Cv value [gal/min] 1.73 gal/min
Direction Straightway
Equipment Handwheel
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
2
Ignition source assessment Yes
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 1/2 in
Kv value [m³/h] 1.5 m³/h
Lubricants compatibility Oilfree applications
Max. test pressure [bar] 36.4 bar
Max. test pressure [psig] 528 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
R516A
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Packing format Multi pack
PED category Art. 4, par. 3
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off diaphragm valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R1270
R134a
R22/R407C
R290
R404A/R507A
R407H
R449B
R450A
R513A
R515B
R516A
R600
R600a
SCIP dossier no. 39a55314-7dd3-4133-963f-63cfcc6269ba
Serviceable BM/GBC valve spare parts
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -55 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -67 °F
Type BML 12s
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
UL approved refrigerants R134a
R22
R404A
R407C
R407H
R449B
R450A
R507A
R513A
R515B
R516A
UL evaluated Yes
Working range [bar] [max] 21 bar
Working range [bar] [min] -1 bar
Working range [psig] [max] 304 psig
Working range [psig] [min] -14 psig

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality