Diaphragm shut-off valves

Shows 31 product(s)

009G0101

Shut-off diaphragm valve, BML 6

Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009G0102

Shut-off diaphragm valve, BML 6s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009G0105

Shut-off diaphragm valve, BMT 6

Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009G0108

Shut-off diaphragm valve, BML 6s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 6.00, Outlet size [mm]: 6.00

009G0115

Shut-off diaphragm valve, BML 6

Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009G0117

Shut-off diaphragm valve, BML 6

Inlet connection type: Solder extended ends, ODF, Outlet connection type: Flare, Inlet size [mm]: 6.00, Outlet size [in]: 1/4 in

009G0119

Shut-off diaphragm valve, BML 6

Inlet connection type: Solder extended ends, ODF, Outlet connection type: Flare, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009G0122

Shut-off diaphragm valve, BML 10s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

009G0127

Shut-off diaphragm valve, BML 10

Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

009G0128

Shut-off diaphragm valve, BML 10s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 10.00, Outlet size [mm]: 10.00

View: