Shut-off diaphragm valve, BML 6
009G0101
Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in
Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in
Gross weight | 0.276 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.704 Liter |
EAN | 5702422030232 |
Gross weight | 0.276 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.704 Liter |
EAN | 5702422030232 |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Cv value [gal/min] | 0.35 gal/min |
Direction | Straightway |
Equipment | Handwheel |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 1/4 in |
Kv value [m³/h] | 0.3 m³/h |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] | 36.4 bar |
Max. test pressure [psig] | 528 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Oil free refrigerants |
R134a R513A R515B |
Outlet connection type | Flare |
Outlet size [in] | 1/4 in |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off diaphragm valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R134a R22/R407C R404A/R507A R407H R449B R450A R513A R515B R516A |
SCIP dossier no. | 39a55314-7dd3-4133-963f-63cfcc6269ba |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -55 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -67 °F |
Type | BML 6 |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL approved refrigerants |
R134a R22 R404A R407C R407H R449B R450A R507A R513A R515B |
UL evaluated | Yes |
Working range [bar] [max] | 21 bar |
Working range [bar] [min] | -1 bar |
Working range [psig] [max] | 304 psig |
Working range [psig] [min] | -14 psig |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Cv value [gal/min] | 0.35 gal/min |
Direction | Straightway |
Equipment | Handwheel |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 1/4 in |
Kv value [m³/h] | 0.3 m³/h |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] | 36.4 bar |
Max. test pressure [psig] | 528 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Oil free refrigerants |
R134a R513A R515B |
Outlet connection type | Flare |
Outlet size [in] | 1/4 in |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off diaphragm valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R134a R22/R407C R404A/R507A R407H R449B R450A R513A R515B R516A |
SCIP dossier no. | 39a55314-7dd3-4133-963f-63cfcc6269ba |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -55 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -67 °F |
Type | BML 6 |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL approved refrigerants |
R134a R22 R404A R407C R407H R449B R450A R507A R513A R515B |
UL evaluated | Yes |
Working range [bar] [max] | 21 bar |
Working range [bar] [min] | -1 bar |
Working range [psig] [max] | 304 psig |
Working range [psig] [min] | -14 psig |