Flange set, Flange, 16 mm, Soldering
006-1163
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3
Gross weight | 0.298 Kilogram |
Net weight | 0.252 Kilogram |
Volume | 0.841 Liter |
EAN | 5702422100089 |
Gross weight | 0.298 Kilogram |
Net weight | 0.252 Kilogram |
Volume | 0.841 Liter |
EAN | 5702422100089 |
Connection size [in] | 5/8 in |
Connection size [mm] | 16 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Groove |
Flange form | Oval |
Flange version | 1.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
CVK CVM EVR 15 TE 12 TEA 20 TEAT 20 TEVA 20 EVRA 10 EVRA 15 EVRA 3 NRVA 15 NRVA 20 |
Connection size [in] | 5/8 in |
Connection size [mm] | 16 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Groove |
Flange form | Oval |
Flange version | 1.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
CVK CVM EVR 15 TE 12 TEA 20 TEAT 20 TEVA 20 EVRA 10 EVRA 15 EVRA 3 NRVA 15 NRVA 20 |