Flange set, Flange, 6 mm, Butt weld
006-1118
Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3
Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3
Gross weight | 0.334 Kilogram |
Net weight | 0.28 Kilogram |
Volume | 0.203 Liter |
EAN | 5702422100218 |
Gross weight | 0.334 Kilogram |
Net weight | 0.28 Kilogram |
Volume | 0.203 Liter |
EAN | 5702422100218 |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Flange design | Tongue |
Flange form | Oval |
Flange version | 1.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
CVK CVM EVR 15 TE 12 TEA 20 TEAT 20 TEVA 20 EVRA 10 EVRA 15 EVRA 3 NRVA 15 NRVA 20 |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Flange design | Tongue |
Flange form | Oval |
Flange version | 1.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
CVK CVM EVR 15 TE 12 TEA 20 TEAT 20 TEVA 20 EVRA 10 EVRA 15 EVRA 3 NRVA 15 NRVA 20 |