Flange set, Flange, 25 mm, Butt weld
006-1117
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 25; 38E; EVSA 35; PHTQ 125; PHT 125
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 25; 38E; EVSA 35; PHTQ 125; PHT 125
Gross weight | 1.996 Kilogram |
Net weight | 1.974 Kilogram |
Volume | 0.86 Liter |
EAN | 5702422077411 |
Gross weight | 1.996 Kilogram |
Net weight | 1.974 Kilogram |
Volume | 0.86 Liter |
EAN | 5702422077411 |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Flange design | Tongue |
Flange form | Square |
Flange version | 5.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Flange |
Used for product |
38E EVSA 35 FA 25 PHT 125 PHTQ 125 |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Flange design | Tongue |
Flange form | Square |
Flange version | 5.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Flange |
Used for product |
38E EVSA 35 FA 25 PHT 125 PHTQ 125 |