Flange set, Flange, 15 mm, Butt weld
006-1114
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 20
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 20
Gross weight | 1.26 Kilogram |
Net weight | 1.259 Kilogram |
Volume | 1.651 Liter |
EAN | 5702422077343 |
Gross weight | 1.26 Kilogram |
Net weight | 1.259 Kilogram |
Volume | 1.651 Liter |
EAN | 5702422077343 |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 2.1 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
2 flanges 2 Gaskets 2 staybolts 4 nuts |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Staybolt dimension | M12 x 160 mm |
Type | Flange |
Used for product | FA 20 |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 2.1 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
2 flanges 2 Gaskets 2 staybolts 4 nuts |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Staybolt dimension | M12 x 160 mm |
Type | Flange |
Used for product | FA 20 |