Flanges, Staybolt set M12 x 127 (TE12 / FA15), EVRA 20; FA 20; FA 15; TE 12
006-1108
Staybolt set M12 x 127 (TE12 / FA15), Used for product: EVRA 20; FA 20; FA 15; TE 12, Packing format: Multi pack, Quantity per packing format: 20
Staybolt set M12 x 127 (TE12 / FA15), Used for product: EVRA 20; FA 20; FA 15; TE 12, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.246 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 0.171 Liter |
EAN | 5702422110361 |
Gross weight | 0.246 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 0.171 Liter |
EAN | 5702422110361 |
Bolt length [in] | 5 in |
Bolt length [mm] | 127 mm |
Connection size | M12 |
Connection type | Thread |
Contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVRA 20 TE 12 FA 15 FA 20 |
Used for product comments | Without filter |
Bolt length [in] | 5 in |
Bolt length [mm] | 127 mm |
Connection size | M12 |
Connection type | Thread |
Contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVRA 20 TE 12 FA 15 FA 20 |
Used for product comments | Without filter |