Flanges, Staybolt set M12 x 107 ( EVRA + FA), FA 15; EVRA 10
006-1101
Staybolt set M12 x 107 ( EVRA + FA), Used for product: FA 15; EVRA 10, Packing format: Multi pack, Quantity per packing format: 20
Staybolt set M12 x 107 ( EVRA + FA), Used for product: FA 15; EVRA 10, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.218 Kilogram |
Net weight | 0.21 Kilogram |
Volume | 0.088 Liter |
EAN | 5702428197175 |
Gross weight | 0.218 Kilogram |
Net weight | 0.21 Kilogram |
Volume | 0.088 Liter |
EAN | 5702428197175 |
Bolt length [in] | 4.213 in |
Bolt length [mm] | 107 mm |
Connection size | M12 |
Connection type | Thread |
Contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVRA 10 FA 15 |
Bolt length [in] | 4.213 in |
Bolt length [mm] | 107 mm |
Connection size | M12 |
Connection type | Thread |
Contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVRA 10 FA 15 |