Strainer, non welded, FA 15
006-0051
Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0
Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0
Gross weight | 1.848 Kilogram |
Net weight | 1.742 Kilogram |
Volume | 2.24 Liter |
EAN | 5702422045472 |
Gross weight | 1.848 Kilogram |
Net weight | 1.742 Kilogram |
Volume | 2.24 Liter |
EAN | 5702422045472 |
Connection material | Steel |
Connection size [in] | 3/8 in |
Connection size [mm] | 10 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Cv value [gal/min] | 3 gal/min |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 2.6 m³/h |
Max. test pressure [bar] | 42 bar |
Max. test pressure [psig] | 609 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Multi pack |
Parts included |
bolts Gaskets screws Flanges |
PED category | Art. 3, par. 3 |
Product description | Strainer |
Product group | Strainers |
Product Name Description | Strainer, non welded |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Refrigerants |
R22 R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1336mzz(Z) R134a R152a R227ea R23 R236fa R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R413A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R502 R503 R507A R513A R717 |
Staybolts size | M12 x 127 |
Strainer area [cm2] | 40 cm² |
Strainer area [in2] | 6.2 in² |
Strainer volume [cm3] | 68 cm³ |
Strainer volume [in3] | 4.15 in³ |
Temperature range [°C] [max] | 140 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 284 °F |
Temperature range [°F] [min] | -58 °F |
Type | FA 15 |
Used for product comments | Fitting in pipelines |
Weave fineness [Mesh] | 100 Mesh |
Weave fineness [µm] | 150 µm |
Connection material | Steel |
Connection size [in] | 3/8 in |
Connection size [mm] | 10 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Cv value [gal/min] | 3 gal/min |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 2.6 m³/h |
Max. test pressure [bar] | 42 bar |
Max. test pressure [psig] | 609 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Multi pack |
Parts included |
bolts Gaskets screws Flanges |
PED category | Art. 3, par. 3 |
Product description | Strainer |
Product group | Strainers |
Product Name Description | Strainer, non welded |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Refrigerants |
R22 R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1336mzz(Z) R134a R152a R227ea R23 R236fa R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R413A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R502 R503 R507A R513A R717 |
Staybolts size | M12 x 127 |
Strainer area [cm2] | 40 cm² |
Strainer area [in2] | 6.2 in² |
Strainer volume [cm3] | 68 cm³ |
Strainer volume [in3] | 4.15 in³ |
Temperature range [°C] [max] | 140 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 284 °F |
Temperature range [°F] [min] | -58 °F |
Type | FA 15 |
Used for product comments | Fitting in pipelines |
Weave fineness [Mesh] | 100 Mesh |
Weave fineness [µm] | 150 µm |