Brazed plate heat exchanger, XB04-1, Number of plates: 16
004B1014
This product has been discontinued.
16 bar, Brazing material: Copper
16 bar, Brazing material: Copper
Gross weight | 2.15 Kilogram |
Net weight | 2 Kilogram |
Volume | 5.746 Liter |
EAN | 5706560368950 |
Gross weight | 2.15 Kilogram |
Net weight | 2 Kilogram |
Volume | 5.746 Liter |
EAN | 5706560368950 |
Approval | PED |
Brazing material | Copper |
China RoHS compliance | Yes |
Connection length 1 [mm] | 20 mm |
Connection length 2 [mm] | 20 mm |
Connection length side 1 [mm] | 20 mm |
Connection length side 2 [mm] | 20 mm |
Connection size 1 | 3/4 |
Connection size 2 | 3/4 |
Connection standard | DIN ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
Contain batteries | No |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 2 |
Horizontal center porthole[mm] | 45 mm |
In scope of WEEE | No |
Manufacturer's name | Danfoss |
Material Description (Short Te | XB04-1-16 G3/4Ax20mm |
Max working pressure 1 [bar] | 16 bar |
Max working pressure 2 [bar] | 16 bar |
Number of passes | 1 |
Number of plates | 16 |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Plate material no. | 1.4404 |
Plate material no. | 1.4404 |
Product group | Heat exchangers |
Product Name Description | Brazed plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 180 °C |
Temperature range [°C] [min] | -10 °C |
Total height without feet [mm] | 296 mm |
Total width [mm] | 93 mm |
Type | XB04-1 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Vertical center porthole 1[mm] | 248 mm |
Vertical center porthole 2[mm] | 248 mm |
Vertical center porthole side 1 [mm] | 248 mm |
Volume per channel 1 [l] | 0.06 L |
Volume per channel 2 [l] | 0.06 L |
Approval | PED |
Brazing material | Copper |
China RoHS compliance | Yes |
Connection length 1 [mm] | 20 mm |
Connection length 2 [mm] | 20 mm |
Connection length side 1 [mm] | 20 mm |
Connection length side 2 [mm] | 20 mm |
Connection size 1 | 3/4 |
Connection size 2 | 3/4 |
Connection standard | DIN ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
Contain batteries | No |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 2 |
Horizontal center porthole[mm] | 45 mm |
In scope of WEEE | No |
Manufacturer's name | Danfoss |
Material Description (Short Te | XB04-1-16 G3/4Ax20mm |
Max working pressure 1 [bar] | 16 bar |
Max working pressure 2 [bar] | 16 bar |
Number of passes | 1 |
Number of plates | 16 |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Plate material no. | 1.4404 |
Plate material no. | 1.4404 |
Product group | Heat exchangers |
Product Name Description | Brazed plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 180 °C |
Temperature range [°C] [min] | -10 °C |
Total height without feet [mm] | 296 mm |
Total width [mm] | 93 mm |
Type | XB04-1 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Vertical center porthole 1[mm] | 248 mm |
Vertical center porthole 2[mm] | 248 mm |
Vertical center porthole side 1 [mm] | 248 mm |
Volume per channel 1 [l] | 0.06 L |
Volume per channel 2 [l] | 0.06 L |