DHW system, TC-DL, 420 kW, DHW controller name: ECL310, 1000 L

004X1622

TC-DL 1000 ECL XB

Product details

Gross weight 230 Kilogram
Net weight 230 Kilogram
EAN 5715162745076

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW storage & charging
Approval DVGW
CE
Capacity [kW] 420 kW
Category name Antilegionella systems
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size Rp2"
Circulation connection type Internal thread
Circulation pipe size DN50
Connection direction primary and secondary Vertical
Contain batteries No
Current [A] [Max] 4 A
DCW static pressure [bar] [Min] 1 bar
Delta P primary without heat meter [bar] [Min] 0.29 bar
Delta P secondary [bar] [Max] 0.65 bar
Depth without cover [mm] 1000 mm
Description TC-DL 1000 ECL XB
Design Standing
DH connection size 48,3/60,3mm
DH connection type welded
DH pipe size DN40/DN50
DHW circulation Yes
DHW connection size Rp2 1/2"
DHW connection type Internal thread
DHW Control type Electronic
DHW controller name ECL 310
DHW pipe size DN65
DHW pump brand Grundfos
DHW pump type MAGNA3
Differential pressure primary [bar] [Max] 12 bar
EU RoHS compliance Out of scope
Flow circulation [m3/h] [Max] 9 m³/h
Flow primary [m3/h] [Max] 12.96 m³/h
Flow secondary [m3/h] [Max] 15 m³/h
HE connection size 48,3/60,3 mm
HE connection type welded
HE pipe size DN40/DN50
Height without cover [mm] 2525 mm
HEX DHW alloy 1.4404
HEX DHW brazed/gasketed material Brazed copper
Hot water tank volume [l] 1000 L
Insulation material EPS with laminated fleece
Manufacturer's name Danfoss
P circulation [bar] [Max] -0.27 bar
Package 2 depth [mm] 1000 mm
Package 2 height [mm] 2400 mm
Package 2 width [mm] 1300 mm
Package depth [mm] 1000 mm
Package height [mm] 1100 mm
Package width [mm] 2425 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 25 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 90 °C
Supply voltage [V] AC 230 V
Tank material 1.4571
Type TC-DL
Width without cover [mm] 2570 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality