DHW system, TC-DL, 210 kW, DHW controller name: ECL310, 500 L

004X1620

TC-DL 0500 ECL XB

Product details

Gross weight 230 Kilogram
Net weight 230 Kilogram
EAN 5715162745090

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW storage & charging
Approval DVGW
CE
Capacity [kW] 210 kW
Category name Antilegionella systems
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size G1 3/4"
Circulation connection type External thread
Circulation pipe size DN40
Connection direction primary and secondary Vertical
Contain batteries No
Current [A] [Max] 4 A
DCW static pressure [bar] [Min] 1 bar
Delta P primary without heat meter [bar] [Min] 0.22 bar
Delta P secondary [bar] [Max] 0.58 bar
Depth without cover [mm] 825 mm
Description TC-DL 0500 ECL XB
Design Standing
DH connection size 48,3/60,3mm
DH connection type welded
DH pipe size DN40/DN50
DHW circulation Yes
DHW connection size G2 3/8"
DHW connection type External thread
DHW Control type Electronic
DHW controller name ECL 310
DHW pipe size DN50
DHW pump brand Wilo
DHW pump type STRATOS PARA Z
Differential pressure primary [bar] [Max] 12 bar
EU RoHS compliance Out of scope
Flow circulation [m3/h] [Max] 4.5 m³/h
Flow primary [m3/h] [Max] 6.48 m³/h
Flow secondary [m3/h] [Max] 9 m³/h
HE connection size 48,3/60,3 mm
HE connection type welded
HE pipe size DN40/DN50
Height without cover [mm] 2090 mm
HEX DHW alloy 1.4404
HEX DHW brazed/gasketed material Brazed copper
Hot water tank volume [l] 500 L
Insulation material EPS with laminated fleece
Manufacturer's name Danfoss
P circulation [bar] [Max] -0.2 bar
Package 2 depth [mm] 800 mm
Package 2 height [mm] 1200 mm
Package 2 width [mm] 1200 mm
Package depth [mm] 900 mm
Package height [mm] 2110 mm
Package width [mm] 900 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 25 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 90 °C
Supply voltage [V] AC 230 V
Tank material 1.4571
Type TC-DL
Width without cover [mm] 2060 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality