VX Solo HWS OP, ECL210, Type 1, Heating controller name: ECL 210 / A237, DHW controller name: ECL 210 / A237
004U8491
Product Type: VX Solo HWS OP, ECL210, Type 1, 16 bar, 110 °C, ECL 210 / AVQM / AMV, ECL 210 / A237
Product Type: VX Solo HWS OP, ECL210, Type 1, 16 bar, 110 °C, ECL 210 / AVQM / AMV, ECL 210 / A237
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5715162510865 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5715162510865 |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 250 mm |
Description | VX Solo HWS OP type 1, ECL 210/A237 with pipe insulation |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW Control type | Electronic |
DHW pump brand | Grundfos |
DHW pump type | UPM3 |
DHW tank circuit - control | ECL 310 + Pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating controller name | ECL 210 / A237 |
Heating HEX type | XB06H-1 26 |
Height with cover [mm] | 760 mm |
Height without cover [mm] | 760 mm |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | EPDM |
Mixing circuit - control | ECL 210 / AVQM / AMV |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | Indir. HE, without pump |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo HWS OP, ECL210 |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 525 mm |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 250 mm |
Description | VX Solo HWS OP type 1, ECL 210/A237 with pipe insulation |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW Control type | Electronic |
DHW pump brand | Grundfos |
DHW pump type | UPM3 |
DHW tank circuit - control | ECL 310 + Pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating controller name | ECL 210 / A237 |
Heating HEX type | XB06H-1 26 |
Height with cover [mm] | 760 mm |
Height without cover [mm] | 760 mm |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | EPDM |
Mixing circuit - control | ECL 210 / AVQM / AMV |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | Indir. HE, without pump |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo HWS OP, ECL210 |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 525 mm |