Akva Lux II VX (Thermostatic), Type 3-1, Heating controller name: TC200, DHW controller name: PTC2 + P
004U8447
Product Type: Akva Lux II VX (Thermostatic), Type 3-1, 16 bar, 110 °C, Thermostatic - RAVK/VMA, PTC2 + P
Product Type: Akva Lux II VX (Thermostatic), Type 3-1, 16 bar, 110 °C, Thermostatic - RAVK/VMA, PTC2 + P
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5715162510803 |
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5715162510803 |
Additional information | Cover |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 381 mm |
Depth without cover [mm] | 365 mm |
Description | Akva Lux II VX type 1 DHW + type 3 HE (floor heating) |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 53 kW |
DHW capacity [kW] [Min] | 32 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
Differential pressure controller | AVPL |
Fitting piece | Energy meter flow and return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 8 kW |
Heating circuit - control | Thermostatic - RAVK/VMA |
Heating control type | Thermostatic |
Heating controller name | TC200 |
Heating HEX type | XB06H-1 24 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 15-70 130 ZZA |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. FH and DHW, thermostatic control |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VX (Thermostatic) |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 510 mm |
Additional information | Cover |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 381 mm |
Depth without cover [mm] | 365 mm |
Description | Akva Lux II VX type 1 DHW + type 3 HE (floor heating) |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 53 kW |
DHW capacity [kW] [Min] | 32 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
Differential pressure controller | AVPL |
Fitting piece | Energy meter flow and return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 8 kW |
Heating circuit - control | Thermostatic - RAVK/VMA |
Heating control type | Thermostatic |
Heating controller name | TC200 |
Heating HEX type | XB06H-1 24 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 15-70 130 ZZA |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. FH and DHW, thermostatic control |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VX (Thermostatic) |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 510 mm |