Termix One-B, Type 1, DHW controller name: AVTB
004U3049
Product Type: Termix One-B, Type 1, 16 bar, 100 °C, AVTB
Product Type: Termix One-B, Type 1, 16 bar, 100 °C, AVTB
Gross weight | 10 Kilogram |
Net weight | 10 Kilogram |
EAN | 5706560655197 |
Gross weight | 10 Kilogram |
Net weight | 10 Kilogram |
EAN | 5706560655197 |
Application type | Instantaneous DHW |
Capacity [kW] | 38 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover material | Gray-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 165 mm |
Depth without cover [mm] | 155 mm |
Description | Termix One, Type 1 with Cover and Safety valve (10,0 bar) |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 430 mm |
Height without cover [mm] | 428 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 531cfe4e-6870-4d58-b4c2-b9b0ecfdd43f |
Station size type | Type 1 |
Supply temperature construction [˚C] | 100 °C |
Type | Termix One-B |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 315 mm |
Width without cover [mm] | 312 mm |
Application type | Instantaneous DHW |
Capacity [kW] | 38 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover material | Gray-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 165 mm |
Depth without cover [mm] | 155 mm |
Description | Termix One, Type 1 with Cover and Safety valve (10,0 bar) |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 430 mm |
Height without cover [mm] | 428 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 531cfe4e-6870-4d58-b4c2-b9b0ecfdd43f |
Station size type | Type 1 |
Supply temperature construction [˚C] | 100 °C |
Type | Termix One-B |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 315 mm |
Width without cover [mm] | 312 mm |