Accessories DHW, Primary module, V03 for TD-/LM-S

004U1513

1.56 m³/h, DN20/DN15

Product details

Gross weight 50 Kilogram
Net weight 40 Kilogram
EAN 5715162699461

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW storage & charging
Approval CE
Category name Distributors and pipe sets
CE evaluated Yes
Connection direction primary and secondary all
Contain batteries No
Current [A] [Max] 0 A
Delta P primary without heat meter [bar] [Min] 0.16 bar
Depth without cover [mm] 83 mm
Description V03 for TD-/LM-S
Design loose
DH connection size 26,9/21,3 mm
DH connection type welded
DH pipe size DN20/DN15
Differential pressure primary [bar] [Max] 12 bar
Flow primary [m3/h] [Max] 1.56 m³/h
HE connection size 26,9/21,3 mm
HE connection type welded
Height without cover [mm] 200 mm
Insulation material PU Hard Foam
Manufacturer's name Danfoss
Package depth [mm] 376 mm
Package height [mm] 198 mm
Package width [mm] 376 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure primary [bar] [Max] 25 bar
Product group Accessories DHW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 90 °C
Supply temperature recommended [˚C] 75 °C
Supply voltage [V] AC 230 V
Type Primary module
Width without cover [mm] 190 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality