Micro Plate heat exchanger, XBDW22H-1, Number of plates: 22

004H4354

16 bar, Brazing material: Copper

Product details

Gross weight 5.367 Kilogram
Net weight 4.79 Kilogram
Volume 10.829 Liter
EAN 5702425135965

 

Approval KIWA
PED
SVGW
WRAS
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 18 mm
Connection length 2 [mm] 18 mm
Connection length side 1 [mm] 18 mm
Connection length side 2 [mm] 18 mm
Connection size 1 3/4
Connection size 2 3/4
Connection standard DIN ISO 228/1
Connection type 1 G
Connection type 2 G
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole[mm] 72 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Material Description (Short Te XBDW22H-1-22_8Cu_16_S68_2G3/4_
Max working pressure 1 [bar] 16 bar
Max working pressure 2 [bar] 16 bar
Number of passes 1
Number of plates 22
Packing format Single pack
PED category Art. 4, par. 3
Plate material no. 1.4571
Plate material no. 1.4571
Plate pattern H
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -10 °C
Total height without feet [mm] 376 mm
Total width [mm] 119 mm
Type XBDW22H-1
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 329 mm
Vertical center porthole 2[mm] 329 mm
Vertical center porthole side 1 [mm] 329 mm
Volume per channel 1 [l] 0.032 L
Volume per channel 2 [l] 0.032 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality