Unistat 1016 A, Type 2, Heating controller name: ECL 310/AVQM/AMV10
004F4865
Product Type: Unistat 1016 A, Type 2, 16 bar, 95 °C, ECL 310 / AVQM / AMV
Product Type: Unistat 1016 A, Type 2, 16 bar, 95 °C, ECL 310 / AVQM / AMV
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162745687 |
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162745687 |
Application type | Indirect heating |
Capacity [kW] | 30 kW |
Connection direction | Bottom |
Contain batteries | No |
Description | Danfoss Station Unistat 1016 A PN16 30KW LT ECL310 incl. fitting piece |
DH connection size | 3/4" |
Differential pressure controller | Integrated |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 30 kW |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB06H-1 36 |
HEX heating brazed/gasketed material | Brazed copper |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 95 °C |
Type | Unistat 1016 A |
Application type | Indirect heating |
Capacity [kW] | 30 kW |
Connection direction | Bottom |
Contain batteries | No |
Description | Danfoss Station Unistat 1016 A PN16 30KW LT ECL310 incl. fitting piece |
DH connection size | 3/4" |
Differential pressure controller | Integrated |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 30 kW |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB06H-1 36 |
HEX heating brazed/gasketed material | Brazed copper |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 95 °C |
Type | Unistat 1016 A |