Accessories substations, Distributors and pipe sets
004F4859
Satz (2 Stück): Absperrklappe DN65+Thermometer
Satz (2 Stück): Absperrklappe DN65+Thermometer
Gross weight | 25 Kilogram |
Net weight | 15 Kilogram |
Gross weight | 25 Kilogram |
Net weight | 15 Kilogram |
Allowed temperature [˚C] [Min] | 2 °C |
Approval | CE |
Category name | Distributors and pipe sets |
CE evaluated | Yes |
Connection direction primary and secondary | Up |
Depth without cover [mm] | 300 mm |
Description | Satz (2 Stück): Absperrklappe DN65+Thermometer |
Design | loose |
Flow secondary [m3/h] [Max] | 19.3 m³/h |
HE connection size | DN65 |
HE connection type | flange |
HE pipe size | DN65 |
Height without cover [mm] | 200 mm |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
Package depth [mm] | 500 mm |
Package height [mm] | 500 mm |
Package width [mm] | 500 mm |
PED category | § 3.3 |
Pressure nominal secondary [bar] | 16 bar |
Pressure secondary [bar] [Max] | 16 bar |
Product group | Accessories substations |
Supply temperature construction [˚C] | 120 °C |
Type | Accessories substations |
Width without cover [mm] | 600 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Approval | CE |
Category name | Distributors and pipe sets |
CE evaluated | Yes |
Connection direction primary and secondary | Up |
Depth without cover [mm] | 300 mm |
Description | Satz (2 Stück): Absperrklappe DN65+Thermometer |
Design | loose |
Flow secondary [m3/h] [Max] | 19.3 m³/h |
HE connection size | DN65 |
HE connection type | flange |
HE pipe size | DN65 |
Height without cover [mm] | 200 mm |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
Package depth [mm] | 500 mm |
Package height [mm] | 500 mm |
Package width [mm] | 500 mm |
PED category | § 3.3 |
Pressure nominal secondary [bar] | 16 bar |
Pressure secondary [bar] [Max] | 16 bar |
Product group | Accessories substations |
Supply temperature construction [˚C] | 120 °C |
Type | Accessories substations |
Width without cover [mm] | 600 mm |