Unistat 1016 A, Type 1, Heating controller name: ECL 310/AVQM/AMV13
004F4821
Product Type: Unistat 1016 A, Type 1, 16 bar, 130 °C, ECL 310 / AVQM / AMV
Product Type: Unistat 1016 A, Type 1, 16 bar, 130 °C, ECL 310 / AVQM / AMV
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162745724 |
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162745724 |
Application type | Indirect heating |
Capacity [kW] | 16 kW |
Connection direction | Bottom |
Contain batteries | No |
Description | Danfoss Station Unistat 1016 A PN16 16KW HT ECL310 incl. fitting piece |
DH connection size | 3/4" |
Differential pressure controller | Integrated |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 16 kW |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV13 |
Heating HEX type | XB06H-1 16 |
HEX heating brazed/gasketed material | Brazed copper |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 130 °C |
Type | Unistat 1016 A |
Application type | Indirect heating |
Capacity [kW] | 16 kW |
Connection direction | Bottom |
Contain batteries | No |
Description | Danfoss Station Unistat 1016 A PN16 16KW HT ECL310 incl. fitting piece |
DH connection size | 3/4" |
Differential pressure controller | Integrated |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 16 kW |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV13 |
Heating HEX type | XB06H-1 16 |
HEX heating brazed/gasketed material | Brazed copper |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 130 °C |
Type | Unistat 1016 A |