Accessories substations, Safety thermostat
004F1713
STW AT20 40-100 °C, can be used as contact thermostat
STW AT20 40-100 °C, can be used as contact thermostat
Gross weight | 0.3 Kilogram |
Net weight | 0.3 Kilogram |
Gross weight | 0.3 Kilogram |
Net weight | 0.3 Kilogram |
Application type | District heating |
Approval | CE |
Category name | Analogue thermostats |
CE evaluated | Yes |
Description | STW AT20 40-100 °C, can be used as contact thermostat |
Design | loose |
In scope of WEEE and contain batteries | No |
Manufacturer's name | Danfoss |
Product group | Accessories substations |
REACH Candidate List substances | No |
Safety monitor STW setting [°C] [Max] | 100 °C |
Safety monitor STW setting [°C] [Min] | 40 °C |
Temperature sensor diameter [mm] | 6 mm |
Temperature sensor length [mm] | 60 mm |
Type | Safety thermostat |
Application type | District heating |
Approval | CE |
Category name | Analogue thermostats |
CE evaluated | Yes |
Description | STW AT20 40-100 °C, can be used as contact thermostat |
Design | loose |
In scope of WEEE and contain batteries | No |
Manufacturer's name | Danfoss |
Product group | Accessories substations |
REACH Candidate List substances | No |
Safety monitor STW setting [°C] [Max] | 100 °C |
Safety monitor STW setting [°C] [Min] | 40 °C |
Temperature sensor diameter [mm] | 6 mm |
Temperature sensor length [mm] | 60 mm |
Type | Safety thermostat |