Termix BV T, Type 5 T-CP, DHW controller name: AVTB 20 + AVTB 20

004B6209

Product Type: Termix BV T, Type 5 T-CP, 16 bar, 110 °C, AVTB 20 + AVTB 20

Product details

Gross weight 35 Kilogram
Net weight 35 Kilogram
EAN 5706560673023

 

Application type Instantaneous DHW
Capacity [kW] 157 kW
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size 3/4"
Circulation connection type G int. Thread
Circulation pipe size Ø18
Cover material White-lacquered steel sheet
Cover option Extra
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 360 mm
Depth without cover [mm] 240 mm
Description Termix BV, type 5, T-CP
DH connection size 1"
DH connection type G int. Thread
DH pipe size Ø20
DHW circulation Included
DHW connection size 1"
DHW connection type G int. Thread
DHW Control type Thermostatic
DHW controller name AVTB 20 + AVTB 20
DHW pipe size Ø20
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 800 mm
Height without cover [mm] 660 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 022ade68-3820-40d6-8524-f2d7b13b43e4
Station size type Type 5 T-CP
Supply temperature construction [˚C] 110 °C
Type Termix BV T
UK RoHS compliance Out of scope
UL evaluated Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 510 mm

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality