Termix BV T, Type 3 T-CP, DHW controller name: AVTB
004B6207
Product Type: Termix BV T, Type 3 T-CP, 16 bar, 110 °C, AVTB
Product Type: Termix BV T, Type 3 T-CP, 16 bar, 110 °C, AVTB
Gross weight | 27 Kilogram |
Net weight | 25 Kilogram |
EAN | 5706560673009 |
Gross weight | 27 Kilogram |
Net weight | 25 Kilogram |
EAN | 5706560673009 |
Application type | Instantaneous DHW |
Capacity [kW] | 93 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 360 mm |
Depth without cover [mm] | 240 mm |
Description | Termix BV, type 3, T-CP |
DH connection size | 1" |
DH connection type | G int. Thread |
DH pipe size | Ø20 |
DHW circulation | Included |
DHW connection size | 1" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø20 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 660 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fd2fcee9-ccec-429d-80e5-bcbfc02a20da |
Station size type | Type 3 T-CP |
Supply temperature construction [˚C] | 110 °C |
Type | Termix BV T |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 510 mm |
Application type | Instantaneous DHW |
Capacity [kW] | 93 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 360 mm |
Depth without cover [mm] | 240 mm |
Description | Termix BV, type 3, T-CP |
DH connection size | 1" |
DH connection type | G int. Thread |
DH pipe size | Ø20 |
DHW circulation | Included |
DHW connection size | 1" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø20 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 660 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fd2fcee9-ccec-429d-80e5-bcbfc02a20da |
Station size type | Type 3 T-CP |
Supply temperature construction [˚C] | 110 °C |
Type | Termix BV T |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 510 mm |