Redan ball valve 3/4" E/I, short 60,5mm

004B6098

Ball valve 3/4" E/I 60,5 mm

Product details

Gross weight 0.249 Kilogram
Net weight 0.244 Kilogram
EAN 5715162510162

 

Application type Accessories
Description Redan ball valve 3/4" E/I, short 60,5mm
In scope of WEEE and contain batteries No
Material Description (Short Te Ball valve 3/4" E/I 60,5 mm
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality