Brazed plate heat exchanger, XB04-2, Number of plates: 80

004B1040

16 bar, Brazing material: Copper

Product details

Gross weight 8.348 Kilogram
Net weight 8.348 Kilogram
Volume 10.687 Liter
EAN 5702425082467

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length side 1 [mm] 20 mm
Connection length side 2 [mm] 20 mm
Connection size 1 3/4
Connection size 2 3/4
Connection standard DIN ISO 228/1
Connection type 1 G
Connection type 2 G
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole[mm] 45 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Max working pressure 1 [bar] 16 bar
Max working pressure 2 [bar] 16 bar
Number of passes 2
Number of plates 80
Packing format Single pack
Plate material no. 1.4404
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -10 °C
Total height without feet [mm] 296 mm
Total width [mm] 93 mm
Type XB04-2
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 2[mm] 248 mm
Vertical center porthole side 1 [mm] 248 mm
Volume per channel 1 [l] 0.06 L
Volume per channel 2 [l] 0.06 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality