Cable for NovoCon S Analog, 1,5 m

003Z8606

This product has been discontinued.

Cable for NovoCon S Analog, 1,5 m

Product details

Gross weight 0.068 Kilogram
Net weight 0.06 Kilogram
Volume 0.268 Liter
EAN 5702425113031

 

Cable length [m] 1.5 m
Contain batteries No
Description Cable for NovoCon S Analog, 1,5 m
EU RoHS compliance Yes with exemptions
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Gear actuators accessories
Usage NovoCon

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality