NovoCon L, DN 125-150, No

003Z8560

NovoCon L, Digital actuator for AB-QM DN 125-150

Product details

Gross weight 6.241 Kg
Net weight 5.4 Kg
Volume 17.85 Liter
EAN 5714279426090

 

Cable included No
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 125-150
Control characteristic Linear / Equal percentage
Control signal type 0-10 VDC, 0-5 VDC, 2-10 VDC, 5-10 VDC, 2-6 VDC, 6-10 VDC, 0-20 mA, 4-20 mA, BACnet MS/TP, Modbus RTU
Description NovoCon L, Digital actuator for AB-QM DN 125-150
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
IP protection class IP 54
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. bad9cf13-e2d7-4b05-aa17-8711eb767175
SCIP dossier product name NovoCon L
Stroke [mm] 50 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type NovoCon L
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality