NovoCon M, Digital actuator for AB-QM DN 40-100

003Z8540

NovoCon M, Digital actuator for AB-QM DN 40-100

Product details

Gross weight 0.7 Kilogram
Net weight 0.7 Kilogram
Volume 3.529 Liter
EAN 5714279038613

 

Cable included No
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 40-100
Contain batteries No
Control signal type 0-10 VDC, 0-5 VDC, 2-10 VDC, 5-10 VDC, 2-6 VDC, 6-10 VDC, 0-20 mA, 4-20 mA, BACnet MS/TP, Modbus RTU
Description NovoCon M, Digital actuator for AB-QM DN 40-100
EPD available Yes
EU RoHS compliance Yes
EU RoHS exemption clause No
IP protection class IP 54 (IP 40 upside down)
Product group Gear actuators
REACH Candidate List substances No
Stroke [mm] 20 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type NovoCon M
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality