ChangeOver6 actuators, for NovoCon, Supply voltage [V] AC: 24, 1.000 m
003Z8520
ChangeOver6 Actuator for NovoCon S
ChangeOver6 Actuator for NovoCon S
Gross weight | 0.68 Kilogram |
Net weight | 0.65 Kilogram |
Volume | 2.048 Liter |
EAN | 5702428964630 |
Gross weight | 0.68 Kilogram |
Net weight | 0.65 Kilogram |
Volume | 2.048 Liter |
EAN | 5702428964630 |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Control signal type | 2-point |
Description | ChangeOver6 Actuator for NovoCon S |
IP protection class | IP53 |
Label product | Yes |
Operating torque [Nm] | 10 N-m |
Product group | Other valves |
REACH Candidate List substances | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ChangeOver6 actuators |
UK RoHS compliance | Out of scope |
Usage | for NovoCon |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Control signal type | 2-point |
Description | ChangeOver6 Actuator for NovoCon S |
IP protection class | IP53 |
Label product | Yes |
Operating torque [Nm] | 10 N-m |
Product group | Other valves |
REACH Candidate List substances | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ChangeOver6 actuators |
UK RoHS compliance | Out of scope |
Usage | for NovoCon |