AB-QM, DN 20, With test plugs, External Thread
003Z8203
AB-QM DN 20, with test plugs, External thread, PN25, pressure independent balancing and control valve
AB-QM DN 20, with test plugs, External thread, PN25, pressure independent balancing and control valve
Gross weight | 0.758 Kilogram |
Net weight | 0.69 Kilogram |
Volume | 0.978 Liter |
EAN | 5714279039320 |
Gross weight | 0.758 Kilogram |
Net weight | 0.69 Kilogram |
Volume | 0.978 Liter |
EAN | 5714279039320 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 20, with test plugs, External thread, PN25, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
Differential pressure [kPa] [Min] | 16 KPa |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 1.1 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b2a642ef-a80a-42a1-a9af-6eb95466dd1d |
SCIP dossier product name | AB-QM 10-32 - 4g |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 4 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 20 |
Version | AB-QM 4.0 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 20, with test plugs, External thread, PN25, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
Differential pressure [kPa] [Min] | 16 KPa |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 1.1 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b2a642ef-a80a-42a1-a9af-6eb95466dd1d |
SCIP dossier product name | AB-QM 10-32 - 4g |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 4 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 20 |
Version | AB-QM 4.0 |