AB-QM, DN 15, With test plugs, External Thread
003Z8201
AB-QM DN 15, with test plugs, External thread, PN25, pressure independent balancing and control valve
AB-QM DN 15, with test plugs, External thread, PN25, pressure independent balancing and control valve
Gross weight | 0.588 Kilogram |
Net weight | 0.524 Kilogram |
Volume | 1.037 Liter |
EAN | 5714279038194 |
Gross weight | 0.588 Kilogram |
Net weight | 0.524 Kilogram |
Volume | 1.037 Liter |
EAN | 5714279038194 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 15, with test plugs, External thread, PN25, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
Differential pressure [kPa] [Min] | 16 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 0.65 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c8522cd8-24a3-42c2-8372-9bf3c06ad5e3 |
SCIP dossier product name | AB-QM DN 15 with TP. Ext. |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 4 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 15 |
Version | AB-QM 4.0 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 15, with test plugs, External thread, PN25, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
Differential pressure [kPa] [Min] | 16 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 0.65 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c8522cd8-24a3-42c2-8372-9bf3c06ad5e3 |
SCIP dossier product name | AB-QM DN 15 with TP. Ext. |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 4 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 15 |
Version | AB-QM 4.0 |