LENO MSV-D, DN 25, Internal thread

003Z7003

LENO™ MSV-D valve with internal thread DN 25

Product details

Gross weight 0.96 Kilogram
Net weight 0.83 Kilogram
Volume 0.42 Liter
EAN 5702424617851

 

China RoHS compliance Out of scope
Connection types Internal thread
Connections Rp 1
Contain batteries No
Description LENO™ MSV-D valve with internal thread DN 25
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 9.5 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 76bea36b-35ef-421e-bf82-0ee0ad554e3f
SCIP dossier product name MSV-D/ASV-D
Type LENO MSV-D
Valve body material CW 617N
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality