LENO MSV-D, DN 20, Internal thread

003Z7002

LENO™ MSV-D valve with internal thread DN 20

Product details

Gross weight 0.79 Kilogram
Net weight 0.72 Kilogram
Volume 0.28 Liter
EAN 5702424617844

 

China RoHS compliance Out of scope
Connection types Internal thread
Connections Rp ¾
Description LENO™ MSV-D valve with internal thread DN 20
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 6 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 76bea36b-35ef-421e-bf82-0ee0ad554e3f
SCIP dossier product name MSV-D/ASV-D
Type LENO MSV-D
UK RoHS compliance Out of scope
Valve body material CW 617N
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality