MTCV, Version: A, DN 20

003Z4520

MTCV DN 20, A version, multifunctional thermostatic circulation valve

Product details

Gross weight 0.634 Kilogram
Net weight 0.632 Kilogram
Volume 0.495 Liter
EAN 5710104092119

 

China RoHS compliance Out of scope
Connection types Internal thread
Contain batteries No
Description MTCV DN 20, A version, multifunctional thermostatic circulation valve
Differential pressure over the valve [kPa] [Max] 100 KPa
Disinfection function No
EU RoHS compliance Out of scope
Factory setting [°C] 50 °C
Kvs values [m³/h] 1.8 m³/h
Media temperature [°C] [Max] 100 °C
Pressure class PN 10
Product group Hot water balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 583eb573-86ef-490a-9e9e-7ef8c77b52d8
SCIP dossier product name MTCV Version A
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 35 °C
Type MTCV
UK RoHS compliance Out of scope
Valve body material Rg5
Valve size DN 20
Version A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality