LENO MSV-B, DN 15, Low flow, External Thread
003Z4130
MSV-B DN 15 Low flow, External thread, manual balancing valve
MSV-B DN 15 Low flow, External thread, manual balancing valve
Gross weight | 0.73 Kilogram |
Net weight | 0.671 Kilogram |
Volume | 2.262 Liter |
EAN | 5702420096339 |
Gross weight | 0.73 Kilogram |
Net weight | 0.671 Kilogram |
Volume | 2.262 Liter |
EAN | 5702420096339 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Connections | G ¾ A |
Description | MSV-B DN 15 Low flow, External thread, manual balancing valve |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow type | Low flow |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-B |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 15 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Connections | G ¾ A |
Description | MSV-B DN 15 Low flow, External thread, manual balancing valve |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow type | Low flow |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-B |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 15 |