LENO MSV-B, DN 20, Internal thread

003Z4032

MSV-B DN 20, Internal thread, manual balancing valve

Product details

Gross weight 0.784 Kilogram
Net weight 0.724 Kilogram
Volume 1.434 Liter
EAN 5702420096445

 

China RoHS compliance Out of scope
Connection types Internal thread
Connections Rp ¾
Contain batteries No
Description MSV-B DN 20, Internal thread, manual balancing valve
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 6 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 20
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e31a4e1f-b706-4ff7-acc3-f3e2d361ce7e
SCIP dossier product name MSV-B DN15-DN50 (1)
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type LENO MSV-B
Valve body material DZR brass
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality