LENO MSV-B, DN 15, Low flow, Internal thread
003Z4030
MSV-B DN 15 Low flow, Internal thread, manual balancing valve
MSV-B DN 15 Low flow, Internal thread, manual balancing valve
Gross weight | 0.732 Kilogram |
Net weight | 0.594 Kilogram |
Volume | 1.339 Liter |
EAN | 5702420096407 |
Gross weight | 0.732 Kilogram |
Net weight | 0.594 Kilogram |
Volume | 1.339 Liter |
EAN | 5702420096407 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Connections | Rp ½ |
Description | MSV-B DN 15 Low flow, Internal thread, manual balancing valve |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow type | Low flow |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e31a4e1f-b706-4ff7-acc3-f3e2d361ce7e |
SCIP dossier product name | MSV-B DN15-DN50 (1) |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-B |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 15 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Connections | Rp ½ |
Description | MSV-B DN 15 Low flow, Internal thread, manual balancing valve |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow type | Low flow |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e31a4e1f-b706-4ff7-acc3-f3e2d361ce7e |
SCIP dossier product name | MSV-B DN15-DN50 (1) |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-B |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 15 |