LENO MSV-BD, DN 15 LF, Low flow, Internal thread
003Z4000
MSV-BD DN 15 Low flow, Internal thread, manual balancing valve
MSV-BD DN 15 Low flow, Internal thread, manual balancing valve
Gross weight | 0.814 Kilogram |
Net weight | 0.802 Kilogram |
Volume | 1.376 Liter |
EAN | 5702420084886 |
Gross weight | 0.814 Kilogram |
Net weight | 0.802 Kilogram |
Volume | 1.376 Liter |
EAN | 5702420084886 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Connections | G ½" |
Contain batteries | No |
Description | MSV-BD DN 15 Low flow, Internal thread, manual balancing valve |
Differential pressure range [bar] [Max] | 2.5 bar |
Drain function | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow type | Low flow |
Kvs values [m³/h] | 2.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d3bbd2ff-8ad7-4cf6-81e8-999b1f153c41 |
SCIP dossier product name | MSV-BD DN15-DN50 (2) |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-BD |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 15 LF |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Connections | G ½" |
Contain batteries | No |
Description | MSV-BD DN 15 Low flow, Internal thread, manual balancing valve |
Differential pressure range [bar] [Max] | 2.5 bar |
Drain function | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow type | Low flow |
Kvs values [m³/h] | 2.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d3bbd2ff-8ad7-4cf6-81e8-999b1f153c41 |
SCIP dossier product name | MSV-BD DN15-DN50 (2) |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-BD |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 15 LF |