AQ, DN 250, 35 KPa - 210 KPa, 4.3 m³/h - 450 m³/h

003Z3779

AQ DN 250, flow limiter

Product details

Gross weight 33 Kilogram
Net weight 27.6 Kilogram

 

Contain batteries No
Description AQ DN 250, flow limiter
Differential pressure over the valve [kPa] [Max] 210 KPa
Differential pressure over the valve [kPa] [Min] 35 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 450 m³/h
Flow [m³/h] [Min] 4.3 m³/h
Height [mm] 339 mm
Height with tets plugs [mm] 369 mm
Length [m] 243 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Other valves
Type AQ
Valve size DN 250
Weight [kg] 30.8 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality