AQ, DN 40, 21 KPa - 210 KPa, 1.02 m³/h - 5 m³/h

003Z3758

AQ DN 40, flow limiter

Product details

Gross weight 1.5 Kilogram
Net weight 1.5 Kilogram

 

Contain batteries No
Description AQ DN 40, flow limiter
Differential pressure over the valve [kPa] [Max] 210 KPa
Differential pressure over the valve [kPa] [Min] 21 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 5 m³/h
Flow [m³/h] [Min] 1.02 m³/h
Height [mm] 108 mm
Length [m] 158 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Other valves
Type AQ
Valve size DN 40
Weight [kg] 1.5 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality