USV-I, DN 32, Internal thread

003Z2134

USV-I DN 32, internal thread, adjustment valve

Product details

Gross weight 1.218 Kilogram
Net weight 1.218 Kilogram
Volume 2.21 Liter
EAN 5702420082509

 

China RoHS compliance Out of scope
Connection types Internal thread
Contain batteries No
Description USV-I DN 32, internal thread, adjustment valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function Yes
Flow limitation Yes
Kvs values [m³/h] 6.3 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances No
Setting scale Yes
Shut-off function Yes
Type USV-I
Valve body material Brass
Valve size DN 32

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality