USV-M, DN 15, Internal thread

003Z2121

USV-M DN 15, internal thread, upgradable balancing valve

Product details

Gross weight 0.38 Kilogram
Net weight 0.38 Kilogram
Volume 0.477 Liter
EAN 5702420082394

 

China RoHS compliance Out of scope
Connection types Internal thread
Contain batteries No
Description USV-M DN 15, internal thread, upgradable balancing valve
Differential pressure over the valve [kPa] [Max] 80 KPa
Drain function Yes
Flow limitation Yes
Kvs values [m³/h] 1.6 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting scale No
Shut-off function Yes
Type USV-M
Upgradeability Yes
Valve body material Brass
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality