AB-QM Flexo, DN 15, Low flow, With test plugs, Version: Left-hand
003Z1630
AB-QM 4.0 Flexo 80 DN 15 LF wo strainer
AB-QM 4.0 Flexo 80 DN 15 LF wo strainer
Gross weight | 1.875 Kilogram |
Net weight | 1.374 Kilogram |
Volume | 10.1 Liter |
EAN | 5702424604707 |
Gross weight | 1.875 Kilogram |
Net weight | 1.374 Kilogram |
Volume | 10.1 Liter |
EAN | 5702424604707 |
Connection types | Internal thread |
Contain batteries | No |
Description | AB-QM 4.0 Flexo 80 DN 15 LF wo strainer |
Flow nominal [m³/h] | 0.2 m³/h |
Flow type | Low flow |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
Test plugs | With test plugs |
Type | AB-QM Flexo |
Valve size | DN 15 |
Version | Left-hand |
Connection types | Internal thread |
Contain batteries | No |
Description | AB-QM 4.0 Flexo 80 DN 15 LF wo strainer |
Flow nominal [m³/h] | 0.2 m³/h |
Flow type | Low flow |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
Test plugs | With test plugs |
Type | AB-QM Flexo |
Valve size | DN 15 |
Version | Left-hand |