AB-QM Flexo, DN 20, High flow, With test plugs, Version: Left-hand
003Z1624
AB-QM 4.0 Flexo 80 DN20 HF w. strainer
AB-QM 4.0 Flexo 80 DN20 HF w. strainer
Gross weight | 2.23 Kilogram |
Net weight | 1.73 Kilogram |
Volume | 10.1 Liter |
EAN | 5702424604691 |
Gross weight | 2.23 Kilogram |
Net weight | 1.73 Kilogram |
Volume | 10.1 Liter |
EAN | 5702424604691 |
Connection types | Internal thread |
Contain batteries | No |
Description | AB-QM 4.0 Flexo 80 DN20 HF w. strainer |
Flow nominal [m³/h] | 1.9 m³/h |
Flow type | High flow |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
Test plugs | With test plugs |
Type | AB-QM Flexo |
Valve size | DN 20 |
Version | Left-hand |
Connection types | Internal thread |
Contain batteries | No |
Description | AB-QM 4.0 Flexo 80 DN20 HF w. strainer |
Flow nominal [m³/h] | 1.9 m³/h |
Flow type | High flow |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
Test plugs | With test plugs |
Type | AB-QM Flexo |
Valve size | DN 20 |
Version | Left-hand |