AB-QM Flexo, DN 20, With test plugs, Version: Left-hand

003Z1623

AB-QM 4.0 Flexo 80 DN20 w. strainer

Product details

Gross weight 2.23 Kilogram
Net weight 1.73 Kilogram
Volume 10.108 Liter
EAN 5702424604684

 

Connection types Internal thread
Contain batteries No
Description AB-QM 4.0 Flexo 80 DN20 w. strainer
Flow nominal [m³/h] 1.1 m³/h
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Pressure independent balancing and control valves
Test plugs With test plugs
Type AB-QM Flexo
Valve size DN 20
Version Left-hand

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality