AB-QM 4.0 CO6 Flexo, DN 15, Normal flow

003Z1581

AB-QM 4.0 CO6 Flexo DN15 18 mm

Product details

Gross weight 4.32 Kilogram
Net weight 3.285 Kilogram
EAN 5715162731963

 

Connection types 18 mm
Press fitting
Description AB-QM 4.0 CO6 Flexo DN15 18 mm
Flow nominal [m³/h] 0.65 m³/h
Flow type Normal flow
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 0 °C
Pressure class PN 16
Product group Pressure independent balancing and control valves
Test plugs With test plugs
Type AB-QM 4.0 CO6 Flexo
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality