AB-QM 4.0 CO6 Flexo, DN 15, Normal flow

003Z1561

AB-QM 4.0 CO6 Flexo DN15 1/2" int.

Product details

Gross weight 4 Kilogram
Net weight 3 Kilogram
EAN 5715162731383

 

Connection types ½”
Internal thread
Description AB-QM 4.0 CO6 Flexo DN15 1/2" int.
Flow nominal [m³/h] 0.65 m³/h
Flow type Normal flow
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 0 °C
Pressure class PN 16
Product group Pressure independent balancing and control valves
Test plugs With test plugs
Type AB-QM 4.0 CO6 Flexo
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality