AB-PM, DN 15, External Thread
003Z1402
AB-PM DN 15, without test plugs, combined automatic balancing valve
AB-PM DN 15, without test plugs, combined automatic balancing valve
Gross weight | 0.588 Kilogram |
Net weight | 0.544 Kilogram |
Volume | 1.289 Liter |
EAN | 5710104034676 |
Gross weight | 0.588 Kilogram |
Net weight | 0.544 Kilogram |
Volume | 1.289 Liter |
EAN | 5710104034676 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-PM DN 15, without test plugs, combined automatic balancing valve |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 18 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 0.3 m³/h |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6685a74-ffbb-4ad4-8d49-017132b92b88 |
SCIP dossier product name | AB-PM DN15 without test plugs |
Type | AB-PM |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 15 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-PM DN 15, without test plugs, combined automatic balancing valve |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 18 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 0.3 m³/h |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6685a74-ffbb-4ad4-8d49-017132b92b88 |
SCIP dossier product name | AB-PM DN15 without test plugs |
Type | AB-PM |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 15 |