AB-QM, DN 40, With test plugs, External Thread
003Z0770
AB-QM DN 40, with three test plugs, pressure independent balancing and control valve
AB-QM DN 40, with three test plugs, pressure independent balancing and control valve
Gross weight | 7.024 Kilogram |
Net weight | 6.834 Kilogram |
Volume | 18.147 Liter |
EAN | 5710104034058 |
Gross weight | 7.024 Kilogram |
Net weight | 6.834 Kilogram |
Volume | 18.147 Liter |
EAN | 5710104034058 |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Contain batteries | No |
Description | AB-QM DN 40, with three test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 7.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | bfc16276-ef49-4e9e-87b4-89e502e89d1b |
SCIP dossier product name | AB-QM DN40 PN16 3TP |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 10 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 40 |
Version | AB-QM |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Contain batteries | No |
Description | AB-QM DN 40, with three test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 7.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | bfc16276-ef49-4e9e-87b4-89e502e89d1b |
SCIP dossier product name | AB-QM DN40 PN16 3TP |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 10 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 40 |
Version | AB-QM |